2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9008917

Expand Table
EN
1/5
Order number
BNARTNR
Order number
BNARTNR1
Part description
BZC
Material
W
Material
WVIS
Length ±0.4
L1 [mm]
Thread
D1
Hole-Ø in sheet +0.08 0
LB [mm]
±0.25
D2 [mm]
±0.13
D4 [mm]
D3 [mm]
±0.25
L2 [mm]
max.
A [mm]
max.
T [mm]
Min. thickness
SM [mm]
Min. edge distance up to the hole centre
MRL [mm]
Material
BNMAT
1
2
3
4
5
6
9014710
300221202
HFHD-M5-15
HFHD
Steel hardened, galvanized, colorless passivated
15
M5
5.00
7.8
3.66
5.1
1.78
2.7
1.14
1.3
10.7
9039085
9039085
HFHD-M5-20
HFHD
Steel hardened, galvanized, colorless passivated
20
M5
5.00
7.8
3.66
5.1
1.78
2.7
1.14
1.3
10.7
9008917
300176625
HFHD-M6-15
HFHD
Steel hardened, galvanized, colorless passivated
15
M6
6.00
9.4
4.37
6.1
2.03
2.8
1.27
1.5
11.5
9008918
300156154
HFHD-M6-25
HFHD
Steel hardened, galvanized, colorless passivated
25
M6
6.00
9.4
4.37
6.1
2.03
2.8
1.27
1.5
11.5
9008919
300155425
HFHD-M6-30
HFHD
Steel hardened, galvanized, colorless passivated
30
M6
6.00
9.4
4.37
6.1
2.03
2.8
1.27
1.5
11.5
9008930
300163881
HFHD-M8-25
HFHD
Steel hardened, galvanized, colorless passivated
25
M8
8.00
12.5
6.05
8.1
2.67
3.5
1.78
2.0
12.7
Show compressed display (6 products)
Order number9008917
ShorttextSelf-clinching threaded studs with centering shoulder
Latest change12.10.2023 07:20:25
Unit

Classifications

CNS

CNSERPBASE Object Properties